K series
DSI-T/K
Rod ends with pressed spherical-plain bearing, steel/PTFE, series K, female thread, according to DIN ISO 12240-4 & 8139, maintenance free
Available Sizes
5 → 50
The Essential
DURBAL standard rod ends with pressed spherical plain bearing, series K, female thread, according to DIN ISO 12240-4 and thread according to DIN ISO 8139
Right hand thread: DSI_T/K and left hand thread: DSIL_T/K
- Housing: C45 forged heat-treated steel, surface galvanized, free of Cr VI
- Outer ring: bearing brass, lined with bronze – PTFE – composite
- Joint ball: 100Cr6 ball bearing steel, hardened, ground, polished
- Maintenance: maintenance free
- Temperature range: -40° C to +200° C
Special characteristics:
- Suitable for use in situations of low speeds and dynamic loads;
- Rod end housings of forged and heat-treated steel, protected against corrosion by galvanisation.
- Rod ends are pressed as standard with DG_PW radial-spherical-plain bearing.
- Sliding combination: bearing brass with inset sliding film of bronze–PTFE compound material.
- Connection dimensions in accordance with DIN ISO 8139 for pneumatic cylinders.
Available as a complete linkages (system) solution or separately with threaded bolts, washers, rubber protector caps and hexagonal locking nuts. For shaft diameters from 5 mm to 50 mm.
Type | d (mm) | G | d2 (mm) | l4 (mm) |
---|---|---|---|---|
DSI 05 T/K | 5 | M 5 | 18 | 36 |
DSIL 05 T/K | 5 | M 5 | 18 | 36 |
DSI 05 T/K M4 | 5 | M 4 | 18 | 36 |
DSIL 05 T/K M4 | 5 | M 4 | 18 | 36 |
DSI 06 T/K | 6 | M 6 | 20 | 40 |
DSIL 06 T/K | 6 | M 6 | 20 | 40 |
DSI 08 T/K | 8 | M 8 | 24 | 48 |
DSIL 08 T/K | 8 | M 8 | 24 | 48 |
DSI 10 T/K | 10 | M 10 | 28 | 57 |
DSIL 10 T/K | 10 | M 10 | 28 | 57 |
DSI 10 T/K M10x1,25 | 10 | M 10 x 1,25 | 28 | 57 |
DSIL 10 T/K M10x1,25 | 10 | M 10 x 1,25 | 28 | 57 |
DSI 12 T/K | 12 | M 12 | 32 | 66 |
DSIL 12 T/K | 12 | M 12 | 32 | 66 |
DSI 12 T/K M12x1,25 | 12 | M 12 x 1,25 | 32 | 66 |
DSIL 12 T/K M12x1,25 | 12 | M 12 x 1,25 | 32 | 66 |
DSI 14 T/K | 14 | M 14 | 36 | 75 |
DSIL 14 T/K | 14 | M 14 | 36 | 75 |
DSI 14 T/K M14x1,5 | 14 | M 14 x 1,5 | 36 | 75 |
DSIL 14 T/K M14x1,5 | 14 | M 14 x 1,5 | 36 | 75 |
DSI 16 T/K | 16 | M 16 | 42 | 85 |
DSIL 16 T/K | 16 | M 16 | 42 | 85 |
DSI 16 T/K M16x1,5 | 16 | M 16 x 1,5 | 42 | 85 |
DSIL 16 T/K M16x1,5 | 16 | M 16 x 1,5 | 42 | 85 |
DSI 18 T/K | 18 | M 18 x 1,5 | 44 | 93 |
DSIL 18 T/K | 18 | M 18 x 1,5 | 44 | 93 |
DSI 20 T/K | 20 | M 20 x 1,5 | 50 | 102 |
DSIL 20 T/K | 20 | M 20 x 1,5 | 50 | 102 |
DSI 22 T/K | 22 | M 22 x 1,5 | 54 | 111 |
DSIL 22 T/K | 22 | M 22 x 1,5 | 54 | 111 |
DSI 25 T/K | 25 | M 24 x 2 | 60 | 124 |
DSIL 25 T/K | 25 | M 24 x 2 | 60 | 124 |
DSI 30 T/K | 30 | M 30 x 2 | 70 | 145 |
DSIL 30 T/K | 30 | M 30 x 2 | 70 | 145 |
DSI 30 T/K M27x2 | 30 | M 27 x 2 | 70 | 145 |
DSIL 30 T/K M27x2 | 30 | M 27 x 2 | 70 | 145 |
DSI 35 T/K | 35 | M 36 x 2 | 81 | 165.5 |
DSIL 35 T/K | 35 | M 36 x 2 | 81 | 165.5 |
DSI 40 T/K | 40 | M 42 x 2 | 91 | 187.5 |
DSIL 40 T/K | 40 | M 42 x 2 | 91 | 187.5 |
DSI 50 T/K | 50 | M 48 x 2 | 117 | 218.5 |
DSIL 50 T/K | 50 | M 48 x 2 | 117 | 218.5 |
Type | d (mm) | G | d2 (mm) | l4 (mm) |

You need some help with a 3D file?