Linear Components
Telescopic Rails
Full extension
Hardened Raceways

DMS

Heavy-duty ball slide with full extension.
Available Sizes
63

The Essential

  • Designed for demanding applications (high loads and speeds, shocks, crash test …) thanks to its hardened raceways
  • Clearance-free steel slide over the entire stroke. Only one size available: 63
  • Very low opening / closing force thanks to its minimal deflection
  • Rails and sliders made of high performance cold drawn steel for an optimization of mass and inertia. Intermediate element with ultra-rigid double T-beam profile
  • It is imperative to provide end stops outside the slide
  • Excellent quality of movement even under load
  • Stroke can be adapted on request according to requirements. Caution: The load capacity values are changed as a result

Main Recommendations

During the design phase, ensure that the mounting holes on both sides of the slide are accessible for easy installation

For this slide, separate references for right and left sides

environment-feature

Wide operating temperature range between -20 and +80°C

Load Capacity

The only industrial slides on the market allowing lifetime calculation

You need some help with a 3D file?