E serie

DGIR UK

Rod ends with pressed spherical-plain bearing, steel/PTFE, series E, male thread, according to DIN ISO 12240-4, maintenance free
Available Sizes
6 → 30

The Essential

DURBAL standard-rod ends with pressed spherical plain bearing, series E, female thread, according to DIN ISO 12240-4
Right hand thread: DGIR_UK and left hand thread: DGIL_UK

  • Housing: C45 forged heat-treated steel, surface galvanized, free of Cr VI
  • Outer ring: heat-treated steel, lined with bronze – PTFE – composite,
  • Joint ball: 100 Cr6 ball bearing steel, hardened, ground, polished, up to size 12 hard chromium plated
  • Maintenance: maintenance free
  • Temperature range: -40° C to +200° C

Special characteristics:

  • Suitable for use with unilaterally acting loads;
  • Rod end housings of forged and heat-treated steel, protected against corrosion by galvanisation.
  • Rod ends are pressed as standard with DGE_UK radial-spherical-plain bearing.
  • Sliding combination: heat-treated steel lined with bronze – PTFE – composite;
  • Joint ball of ball bearing steel, hardened, ground, polished and, up to size 12, with hard-chrome plated running surface, giving effective protection against corrosion;

Available as a complete linkages (system) solution or separately with hexagonal locking nuts. For shaft diameters from 6 mm to 30 mm.

Type d (mm) G d2 (mm) l4 (mm)
DGIR 06 UK 6 M 6 21 40.5
DGIL 06 UK 6 M 6 21 40.5
DGIR 08 UK 8 M 8 24 48
DGIL 08 UK 8 M 8 24 48
DGIR 10 UK 10 M 10 29 57.5
DGIL 10 UK 10 M 10 29 57.5
DGIR 12 UK 12 M 12 34 67
DGIL 12 UK 12 M 12 34 67
DGIR 15 UK 15 M 14 40 81
DGIL 15 UK 15 M 14 40 81
DGIR 17 UK 17 M 16 46 90
DGIL 17 UK 17 M 16 46 90
DGIR 20 UK 20 M 20 x 1,5 53 103.5
DGIL 20 UK 20 M 20 x 1,5 53 103.5
DGIR 25 UK 25 M 24 x 2 64 126
DGIL 25 UK 25 M 24 x 2 64 126
DGIR 30 UK 30 M 30 x 2 73 146.5
DGIL 30 UK 30 M 30 x 2 73 146.5
Type d (mm) G d2 (mm) l4 (mm)
You need some help with a 3D file?