Telerace TLQ-P
Pevný a odolný válečkový pojezd s plným prodloužením do špinavých prostředí
Dostupné velikosti
18
28
43
Globální data
- High load capacity due to its special through-hardened rollers with double row ball bearings
- Designed for demanding applications (high loads and speeds, shocks, variable strokes, etc.) thanks to its hardened raceways and rollers
- Rails and sliders made of cold drawn high performance steel for optimised mass and inertia. Intermediate element with rigid profile
- The only industrial slides on the market allowing a calculation of the product’s lifetime: dynamic load capacities in the catalogue
- Stroke (extension) can be easily adapted according to requirements. Please note that the load capacity values are modified as a result
- Smooth and silent motion
- Miniature version in size 18 with nitrured raceway, cross-section 18×29.4 mm
Hlavní doporučení
- Vhodné pro vertikální montáž nebo montáž na ploché povrchy. Viz osová/párová kapacita nosné kapacity
- Doporučujeme namontovat koncové uzávěry zvenku pojezdu
životní prostředí
Provozní teplota mezi -20°C a +110°C
Invalid Part ID
You need some help with a 3D file?