DGK DO
Hydraulic-rod ends with pressed spherical-plain bearing, with round welding slope and dowel pin, according to DIN ISO 12240-4
Available Sizes
10 → 80
The selection tool is not available for this product.
Our team can help you to select the right product.
The configurator is not available for this product.
Our team can help you.
DURBAL hydraulic-rod ends with pressed spherical-plain bearing, with round welding slope and dowel pin, according to DIN ISO 12240-4
- Housing: forged weldable steel
- Outer ring: ball bearing steel, hardened, ground, phosphated, from size 15 single split, oil groove and drill holes
- Joint ball: ball bearing steel, hardened, ground, phosphated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
- Grease nipple: DIN 71 412 H1 (from size 25), further grease nipple see on this page
- Tolerances: see on this page
- Temperature range: -40° C to +200° C
Special characteristics:
- Used for heavy static or changing loads, shock loads.
- Suitable for the fixing of piston rod ends and hydraulic cylinder bases;
- Rod ends from size 25 can be greased subsequently by means of a conical grease nipple.
- Hydraulic rod ends are fixed as standard with maintenance required DGE_E (size 10, 12) and DGE_ES (size 15-80) radial-spherical-plain bearings; with round welding stud and dowel pin, connection dimensions in accordance with DIN ISO 12240-4. On request, the rod ends may be combined with the following maintenance-required or maintenance-free spherical-plain bearings:
- maintenance required: DGE_ES-2RS, DGE_LO; DGE_HO-2RS; DGEG_ES(-2RS);
- maintenance-free: GLE; GLG; DGE_UK(-2RS); DGE_FW(2RS)
For shaft diameters from 10 mm to 80 mm.
| Type | d (mm) | d2 (mm) | l6 (mm) |
|---|---|---|---|
| DGK 10 DO | 10 | 29 | 38.5 |
| DGK 12 DO | 12 | 34 | 44 |
| DGK 15 DO | 15 | 40 | 51 |
| DGK 17 DO | 17 | 46 | 58 |
| DGK 20 DO | 20 | 53 | 64.5 |
| DGK 25 DO | 25 | 64 | 77 |
| DGK 30 DO | 30 | 73 | 87.5 |
| DGK 35 DO | 35 | 82 | 102 |
| DGK 40 DO | 40 | 92 | 115 |
| DGK 45 DO | 45 | 102 | 128 |
| DGK 50 DO | 50 | 112 | 144 |
| DGK 60 DO | 60 | 135 | 167.5 |
| DGK 70 DO | 70 | 160 | 195 |
| DGK 80 DO | 80 | 180 | 231 |
| Type | d (mm) | d2 (mm) | l6 (mm) |
You need some help with a 3D file?