DGE ES-2RS

Spherical-plain bearing sliding combination steel / steel, with -2RS lip seals on both sides, series E, according to DIN ISO 12240-1
Available Sizes
15 → 300

The Essential

DURBAL spherical-plain bearing sliding combination steel / steel, with -2RS lip seals on both sides, series E, according to DIN ISO 12240-1

  • Outer ring: ball bearing steel, hardened, ground, phosphated, single split, with oil groove and drill holes, with -2RS lip seals on both sides
  • Joint ball: ball bearing steel, hardened, ground, phosphated
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
  • Tolerances: see on this page
  • Temperature range: -40° C to +120° C

Special characteristics:

  • For use with high and alternating loads,
  • -2RS lip seals on both sides prevent the penetration of coarse dirt particles inside the bearing.

Available as a complete linkages (system) solution. For shaft diameters from 15 mm to 300 mm.

Type d (mm) D (mm) B (mm)
DGE 15 ES-2RS 15 26 12
DGE 16 ES-2RS 16 30 14
DGE 17 ES-2RS 17 30 14
DGE 20 ES-2RS 20 35 16
DGE 25 ES-2RS 25 42 20
DGE 30 ES-2RS 30 47 22
DGE 35 ES-2RS 35 55 25
DGE 40 ES-2RS 40 62 28
DGE 45 ES-2RS 45 68 32
DGE 50 ES-2RS 50 75 35
DGE 60 ES-2RS 60 90 44
DGE 70 ES-2RS 70 105 49
DGE 80 ES-2RS 80 120 55
DGE 90 ES-2RS 90 130 60
DGE 100 ES-2RS 100 150 70
DGE 110 ES-2RS 110 160 70
DGE 120 ES-2RS 120 180 85
DGE 140 ES-2RS 140 210 90
DGE 160 ES-2RS 160 230 105
DGE 180 ES-2RS 180 260 105
DGE 200 ES-2RS 200 290 130
DGE 220 ES-2RS 220 320 135
DGE 240 ES-2RS 240 340 140
DGE 260 ES-2RS 260 370 150
DGE 280 ES-2RS 280 400 155
DGE 300 ES-2RS 300 430 165
You need some help with a 3D file?