K serie
CMX
Self-lubricating rod ends stainless steel, male thread, series K, DIN ISO 12240-4, maintenance free
Available Sizes
5 → 20
The Essential
Self-lubricating rod ends stainless steel, male thread, series K, DIN ISO 12240-4, maintenance free.
CHIAVETTE UNIFICATE stainless steel rod ends with stainless steel/bronze coupling, series K, male thread, self-lubricating, according to DIN ISO 12240-4
Housing: stainless steel X5CrNi1810 (1.4301 – AISI 304)
Outer ring: sintered bronze impregnated with high efficiency lubricating fluid
Inner ring: tempered, ground and polished steel for bearings X20Cr13 (1.4021 – AISI 420)
Maintenance: maintenance-free
Temperature range: -30° C to +120° C
Type | d (mm) | d2 (mm) | dk (mm) |
---|---|---|---|
CMX5 M5 | 5 | 18 | 11.11 |
CMX6 M6 | 6 | 20 | 12.7 |
CMX8 M8 | 8 | 24 | 15.87 |
CMX10 M10 | 10 | 28 | 19.05 |
CMX12 M12 | 12 | 32 | 22.22 |
CMX14 M14 | 14 | 36 | 25.4 |
CMX16 M16 | 16 | 42 | 28.57 |
CMX20 M20 | 20 | 50 | 34.92 |
CMX20 M20x1,5 | 20 | 50 | 34.92 |
CMXL5 M5 | 5 | 18 | 11.11 |
CMXL6 M6 | 6 | 20 | 12.7 |
CMXL8 M8 | 8 | 24 | 15.87 |
CMXL10 M10 | 10 | 28 | 19.05 |
CMXL12 M12 | 12 | 32 | 22.22 |
CMXL14 M14 | 14 | 36 | 25.4 |
CMXL16 M16 | 16 | 42 | 28.57 |
CMXL20 M20 | 20 | 50 | 34.92 |
CMXL20 M20x1,5 | 20 | 50 | 34.92 |
Type | d (mm) | d2 (mm) | dk (mm) |

You need some help with a 3D file?