E serie

EMN

Rod ends with pressed spherical-plain bearing, male thread, series E/EH, DIN ISO 12240-4, maintenance required
Available Sizes
6 → 70

The Essential

DURBAL heavy-duty rod ends with pressed spherical-plain bearing, series E / EH, male thread, according to DIN ISO 12240-4
Right hand thread: EMN_-20-501 and left hand thread: EMN_-20-502

  • Housing: C45 forged steel, tempered, surface galvanized, free of Cr VI
  • Outer ring: ball bearing steel, hardened, ground, phosphated, from size 15 with single split, oil groove and drill holes
  • Joint ball: 100Cr6 ball bearing steel, hardened, ground, phosphated
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
  • Grease nipple: DIN 3405 D1/A (sizes 15 to 17), DIN 71 412 H1 (sizes 20 to 70), further grease nipple see on this page
  • Tolerances: see on this page
  • Temperature range: -40° C to +200° C

Special characteristics:

  • Primary application in situations of alternating stresses or impact loads and preferred in situations of large swivelling movements;
  • All rod end housings are made of forged steel, tempered, extremly high loads resistant and protected against corrosion by galvanisation.
  • Rod ends are pressed as standard with DGE_E (from size 6-12) or DGE_ES (from size 15-70) radial-spherical-plain bearing.
  • Rod ends from size 15 can be greased subsequently by means of a funnel-type lubrication nipple, and from size 20 by means of a conical grease nipple. Further special grease nipples available on request;

Available as a complete linkages (system) solution or separately with threaded links and hexagonal locking nuts. For shaft diameters from 6 mm to 70 mm.

Type d (mm) G d2 (mm) l2 (mm)
EMN 06 – 20 – 501 6 M 6 20 46
EMN 06 – 20 – 502 6 M 6 20 46
EMN 08 – 20 – 501 8 M 8 23 53.5
EMN 08 – 20 – 502 8 M 8 23 53.5
EMN 10 – 20 – 501 10 M 10 28 62
EMN 10 – 20 – 502 10 M 10 28 62
EMN 12 – 20 – 501 12 M 12 32 70
EMN 12 – 20 – 502 12 M 12 32 70
EMN 15 – 20 – 501 15 M 14 38 82
EMN 15 – 20 – 502 15 M 14 38 82
EMN 17 – 20 – 501 17 M 16 44 91
EMN 17 – 20 – 502 17 M 16 44 91
EMN 20 – 20 – 501 20 M 20 x 1,5 51 103.5
EMN 20 – 20 – 502 20 M 20 x 1,5 51 103.5
EMN 25 – 20 – 501 25 M 24 x 2 62 125
EMN 25 – 20 – 502 25 M 24 x 2 62 125
EMN 30 – 20 – 501 30 M 30 x 2 70 145
EMN 30 – 20 – 502 30 M 30 x 2 70 145
EMN 35 – 20 – 501 35 M 36 x 3 82 181
EMN 35 – 20 – 502 35 M 36 x 3 82 181
EMN 40 – 20 – 501 40 M 42 x 3 92 191
EMN 40 – 20 – 502 40 M 42 x 3 92 191
EMN 40 – 21 – 501 40 M 39 x 3 92 196
EMN 40 – 21 – 502 40 M 39 x 3 92 196
EMN 45 – 20 – 501 45 M 45 x 3 102 216
EMN 45 – 20 – 502 45 M 45 x 3 102 216
EMN 45 – 21 – 501 45 M 42 x 3 102 214
EMN 45 – 21 – 502 45 M 42 x 3 102 214
EMN 50 – 20 – 501 50 M 52 x 3 112 251
EMN 50 – 20 – 502 50 M 52 x 3 112 251
EMN 50 – 21 – 501 50 M 45 x 3 112 241
EMN 50 – 21 – 502 50 M 45 x 3 112 241
EMN 60 – 20 – 501 60 M 60 x 4 135 292.5
EMN 60 – 20 – 502 60 M 60 x 4 135 292.5
EMN 60 – 21 – 501 60 M 52 x 3 135 277.5
EMN 60 – 21 – 502 60 M 52 x 3 135 277.5
EMN 70 – 20 – 501 70 M 72 x 4 162 346
EMN 70 – 20 – 502 70 M 72 x 4 162 346
EMN 70 – 21 – 501 70 M 56 x 4 162 316
EMN 70 – 21 – 502 70 M 56 x 4 162 316
Type d (mm) G d2 (mm) l2 (mm)
You need some help with a 3D file?