E serie
EFA
Rod ends in aluminium with DURBAL-Glide (PTFE), female thread, series E, DIN ISO 12240-4 & 8139, maintenance free
Available Sizes
6 → 25
The Essential
DURBAL heavy-duty rod ends in aluminium with integral spherical-plain bearing, series E, female thread, according to DIN ISO 12240-4 and DIN ISO 8139
Right hand thread: EFA_-60-501 and left hand thread: EFA_-60-502
- Housing: EN AW-7075 high-strength aluminum, surface anodized silver, several colour variants available additionally on request
- Race DURBAL-Glide: Polyamid-PTFE-fibreglass-Compound
- Joint ball: AISI 440b stainless steel, hardened, ground, polished
- Maintenance: maintenance-free
- Tolerances: see on this page
- Highlights: see on this page
- Temperature range: -30° C to +60° C
Special characteristics:
- Extreme low weight compared to other rod ends made of steel; for example EFA 12-60-501 ALU-type, weight: 0.036 kg; EF 12-60-501 stainless steel-type, weight: 0.086 kg
- The aluminium rod ends are insulated, in consequence do not conduct current and therefore ideal for outdoor applications
- DURBAL-Glide (race) made of polyamide-PTFE-glass fibre compound, maintenance-free, encapsulates penetrating foreign particles. This fact and the greater overlay thickness compared to other sliding materials assure a longer durability.
- Joint balls are made of stainless steel, hardened, ground, polished
- All housings are made of high-strength aluminium with a very good corrosion resistance, an extremely hard and scratch-resistant surface that is standard anodized silver; several colour variants available additionally on request. Furthermore all of them show a high mechanical load capacity.
- No clearance: radial clearance 0 – 10 µm;
- Suitable for use with impact loads;
- For use with small swivelling movements and at low speeds.
- Connection dimensions in accordance with DIN ISO 8139 for pneumatic cylinders.
Available as a complete linkages (system) solution or separately with hexagonal locking nuts. For shaft diameters from 6 mm to 25 mm.
Type | d (mm) | G | d2 (mm) | l4 (mm) |
---|---|---|---|---|
EFA 06 – 60 – 501 | 6 | M 6 | 20 | 40 |
EFA 06 – 60 – 502 | 6 | M 6 | 20 | 40 |
EFA 08 – 60 – 501 | 8 | M 8 | 23 | 47.5 |
EFA 08 – 60 – 502 | 8 | M 8 | 23 | 47.5 |
EFA 10 – 60 – 501 | 10 | M 10 | 28 | 57 |
EFA 10 – 60 – 502 | 10 | M 10 | 28 | 57 |
EFA 10 – 61 – 501 | 10 | M 10 x 1,25 | 28 | 57 |
EFA 10 – 61 – 502 | 10 | M 10 x 1,25 | 28 | 57 |
EFA 12 – 60 – 501 | 12 | M 12 | 32 | 66 |
EFA 12 – 60 – 502 | 12 | M 12 | 32 | 66 |
EFA 12 – 61 – 501 | 12 | M 12 x 1,25 | 32 | 66 |
EFA 12 – 61 – 502 | 12 | M 12 x 1,25 | 32 | 66 |
EFA 15 – 60 – 501 | 15 | M 14 | 38 | 80 |
EFA 15 – 60 – 502 | 15 | M 14 | 38 | 80 |
EFA 17 – 60 – 501 | 17 | M 16 | 44 | 89 |
EFA 17 – 60 – 502 | 17 | M 16 | 44 | 89 |
EFA 17 – 61 – 501 | 17 | M 16 x 1,5 | 44 | 89 |
EFA 17 – 61 – 502 | 17 | M 16 x 1,5 | 44 | 89 |
EFA 20 – 60 – 501 | 20 | M 20 x 1,5 | 51 | 102.5 |
EFA 20 – 60 – 502 | 20 | M 20 x 1,5 | 51 | 102.5 |
EFA 25 – 60 – 501 | 25 | M 24 x 2 | 62 | 125 |
EFA 25 – 60 – 502 | 25 | M 24 x 2 | 62 | 125 |
Type | d (mm) | G | d2 (mm) | l4 (mm) |

Mathieu MACCHI
Engineering
You need some help with a 3D file?

You need some help with a 3D file?