Balls without cage

PM

Rod ends with ball bearing, male thread, low maintenance, lubrication possible
Available Sizes
6 → 20

The Essential

DURBAL heavy-duty rod ends with integral self-aligning ball bearing, male thread
Right hand thread: PM_-00-501 and left hand thread: PM_-00-502

  • Housing: 17Cr3 forged steel, case hardened bearing race, superfinished, surface galvanized, free of Cr VI
  • Inner ring:100Cr6 ball bearing steel, hardened, superfinished
  • Rolling element: 100Cr6 ball bearing steel, hardened, superfinished
  • Maintenance: low maintenance, lubrication possible, aluminium-complex-soap-grease, approval according to USDA H1
  • Grease nipple: DIN 3405 D1/A, further grease nipples.
  • Temperature range: -45° C to +120° C

Special characteristics:

  • For high speeds, wide swivelling angles or rotating movements,
  • Low bearing friction,
  • All rod end housings are made of forged steel, tempered, extremly high loads resistant and protected against corrosion by galvanisation.
  • Low maintenance due to long-term lubrication with food-grade approval; the rod ends can be greased subsequently by means of a funnel-type lubrication nipple. Further special grease nipples available on request;
  • Covering discs on both sides to prevent the penetration of coarse dirt particles inside the bearing.
  • In standard length with designation PM _-00-501/-502. In shorter form with designation PM _-01-501/-502.

Available as a complete linkages (system) solution or separately with threaded links and hexagonal locking nuts. For shaft diameters from 6 mm to 20 mm.

Type d (mm) G d2 (mm) l2 (mm)
PM 06 – 00 – 501 6 M 10 x 1 24 77.5
PM 06 – 00 – 502 6 M 10 x 1 24 77.5
PM 06 – 01 – 501 6 M 10 x 1 24 54
PM 06 – 01 – 502 6 M 10 x 1 24 54
PM 08 – 00 – 501 8 M 12 x 1,5 30 89
PM 08 – 00 – 502 8 M 12 x 1,5 30 89
PM 08 – 01 – 501 8 M 12 x 1,5 30 65.5
PM 08 – 01 – 502 8 M 12 x 1,5 30 65.5
PM 10 – 00 – 501 10 M 14 x 1,5 36 102.5
PM 10 – 00 – 502 10 M 14 x 1,5 36 102.5
PM 10 – 01 – 501 10 M 14 x 1,5 36 79
PM 10 – 01 – 502 10 M 14 x 1,5 36 79
PM 12 – 00 – 501 12 M 16 x 1,5 40 113
PM 12 – 00 – 502 12 M 16 x 1,5 40 113
PM 12 – 01 – 501 12 M 16 x 1,5 40 88.5
PM 12 – 01 – 502 12 M 16 x 1,5 40 88.5
PM 15 – 00 – 501 15 M 20 x 1,5 42 124
PM 15 – 00 – 502 15 M 20 x 1,5 42 124
PM 15 – 01 – 501 15 M 20 x 1,5 42 97.5
PM 15 – 01 – 502 15 M 20 x 1,5 42 97.5
PM 17 – 00 – 501 17 M 20 x 1,5 48 132.5
PM 17 – 00 – 502 17 M 20 x 1,5 48 132.5
PM 17 – 01 – 501 17 M 20 x 1,5 48 106
PM 17 – 01 – 502 17 M 20 x 1,5 48 106
PM 20 – 00 – 501 20 M 24 x 1,5 56 148.5
PM 20 – 00 – 502 20 M 24 x 1,5 56 148.5
PM 20 – 01 – 501 20 M 24 x 1,5 56 121
PM 20 – 01 – 502 20 M 24 x 1,5 56 121
Type d (mm) G d2 (mm) l2 (mm)
You need some help with a 3D file?