Rollers without cage

BRTM VR

Rod ends with roller bearing, full comlement design, male thread, series K, DIN ISO 12240-4, low maintenance, lubrication possible
Available Sizes
10 → 40

The Essential

DURBAL heavy-duty rod ends in stainless steel, with integral self-aligning roller bearing, series K, male thread, according to DIN ISO 12240-4, full complement design
Right hand thread: BRTM_-90-501 and left hand thread: BRTM_-90-502

  • Housing: 17Cr3 forged steel, case hardened bearing race, superfinished, surface galvanized, free of Cr VI
  • Inner ring:100Cr6 ball bearing steel, hardened, superfinished
  • Rolling element: 100Cr6 ball bearing steel, hardened, superfinished
  • Maintenance: low maintenance, lubrication possible, aluminium-complex-soap-grease, approval according to USDA H1
  • Grease nipple in stainless steel: DIN 3405 D1/A (until size 10) / DIN 71 412 H1 (from size 12), further grease nipples.
  • Temperature range: -45°C to +120°C

Special characteristics:

  • For high speeds, wide swivelling angles or rotating movements. In contract to the cage design, the full complement design is suitable for higher loads but with a lower speed threshold.
  • High loads,
  • Mainly all rod end housings are made of forged stainless steel, extremly high loads resistant and surface electropolished which ensures you a very high corrosion resistance.
  • Low maintenance due to long-term lubrication with food-grade approval; the rod ends can be greased subsequently by means of a funnel or conical grease nipple. Further special grease nipples available on request;
  • Covering discs in stainless steel on both sides to prevent the penetration of coarse dirt particles inside the bearing.

Assembly instruction only for heavy-duty rod ends in stainless steel with integral self-aligning roller bearing with male-thread.
DURBAL Premium Line stainless steel heavy-duty rod ends are all hardened to ensure a long life time even under higher loads.
Therefore torques have to be used according to the table**. Moreover, these heavy-duty rod ends should only be used in areas, where no transverse forces act on the thread.

Available as a complete linkage (system) solution or separately hexagonal locking nuts. For shaft diameters from 10 mm to 30 mm.

Type d (mm) G d2 (mm) l2 (mm)
BRTM 10 – 30 – 501 10 M 10 28 62
BRTM 10 – 30 – 502 10 M 10 28 62
BRTM 12 – 30 – 501 12 M 12 32 70
BRTM 12 – 30 – 502 12 M 12 32 70
BRTM 16 – 30 – 501 16 M 16 42 87
BRTM 16 – 30 – 502 16 M 16 42 87
BRTM 18 – 30 – 501 18 M 18 x 1,5 46 95
BRTM 18 – 30 – 502 18 M 18 x 1,5 46 95
BRTM 20 – 30 – 501 20 M 20 X 1,5 50 103
BRTM 20 – 30 – 502 20 M 20 X 1,5 50 103
BRTM 22 – 30 – 501 22 M 22 x 1,5 54 111
BRTM 22 – 30 – 502 22 M 22 x 1,5 54 111
BRTM 25 – 30 – 501 25 M 24 x 2 64 126
BRTM 25 – 30 – 502 25 M 24 x 2 64 126
BRTM 30 – 30 – 501 30 M 30 x 2 70 145
BRTM 30 – 30 – 502 30 M 30 x 2 70 145
BRTM 35 – 30 – 501 35 M 36 x 3 92 183
BRTM 35 – 30 – 502 35 M 36 x 3 92 183
BRTM 40 – 30 – 501 40 M 42 x 3 120 230
BRTM 40 – 30 – 502 40 M 42 x 3 120 230
Type d (mm) G d2 (mm) l2 (mm)
You need some help with a 3D file?