Aluminum
RTU Rack & Pinion
Robotic Transfer Unit with aluminium body, rack and pinion drive for robots up to 1500 Kg.
Available Sizes
170-2
170P-2
280-1
280-2
280P-2
360-2
The configurator is not available for this product.
Our team can help you.
- Rack and pinion driven Robot Transfer Unit is designed to extend the operating range of every robot up to 1500 kg.
- Robot Transfer Unit is made of one or two self-supporting extruded aluminum AL 6060 T6 profiles joined together by means of rigid connecting crosspieces.
- The aluminum profiles are resistant to corrosion, and are extruded to make highly elaborate geometries that guarantee the greatest moment of inertia and the least weight possible.
- The rack and pinion transmission allows to withstand heavy loads and to reach potentially infinite strokes.
- The carriage runs on two parallel recirculating roller linear guides with six blocks (eight for sizes 170P-2 and 280P-2) positioned to support it and all incident loads and moments.
- The blocks can be lubricated with an automatic system.
■ Suitable for every robot up to 1500 kg.
■ Six different sizes : 280-1, 170-2, 170P-2, 280-2, 280P-2 and 360-2.
■ Three lubrication options to reduce and simplify maintenance.
■ Three types of covers to protect the axis.
■ High quality components and competitive performances.
■ Easy and quick assembly.
■ Potentially infinite strokes achievable.
■ Customizations possible, please contact our technical department.
You need some help with a 3D file?