Rack and Pinion drive - Cable carrrier chain option

2XYZ PAR+PAR+PAS

Robust 3D gantry for payloads up to 300(*) kg with unlimited X-axis stroke. Speed/Acceleration up to 2.5 m/s and 5 m/s²
Available Sizes
170/170/90 170/220/100 170/220/140 220/230/170 220/280/220 280/360/230 280/360/280
Workspace configurable up to : X : 50 000 mm Y : 7 500 mm Z : 3 000 mm (*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
You need some help with a 3D file?