Rack and Pinion drive- Cable carrrier chain option
2XYZ PAR+PAS+PAS
Rigid and precise 3D gantry for payloads up to 350(*) kg with unlimited X-axis stroke. Speed/Acceleration up to 2.5 m/s and 5 m/s²
Available Sizes
170/170/90
170/220/100
170/220/140
220/230/170
220/280/220
280/360/230
280/360/280
Workspace configurable up to :
X : 50 000 mm
Y : 7 500 mm
Z : 3 000 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
The 3D file does not appear to be available on the website
Please do not hesitate to contact us so that we can send it to you

You need some help with a 3D file?