Sealed components
YZ ROBOT+2SC
Y2Z portal with single Y-Axis beam and two independent moving Z-axis
Available Sizes
130/65x2
160/160x2
220/160x2
Y : ROBOT CR
Z : SC CR
- Movement by means of a linear recirculating ball bearing guide with toothed belt drive
- Consisting of the linear units “Plus System Robot 2C” and “Plus System SC”
- Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
- Custom-manufactured manipulator with custom-made stroke
- Technical file on request with calculation notice
- Belts and pulleys protected by a polyurethane protective band guided by bearings
- Useful accessories: reducers and its mounting kits, sensor holders
R130/S65-2 | R160/S130-2 | R220/S160-2 | |
Payload (Kg) | 0 … 30 kg | 10 … 75 kg | 30 … 105 kg |
Y Stroke(mm) | 500 … 5810 | 500 … 5710 | 250 … 5510 |
Z Stroke(mm) | 250 … 1250 | 250 … 2000 | 250 … 2500 |
The 3D file does not appear to be available on the website
Please do not hesitate to contact us so that we can send it to you

You need some help with a 3D file?