Belt drive
YZ RSMART+SSMART
2D gantry with light-weight Z axis for payloads up to 60(*) kg. Speed/Acceleration up to 2,5 m/s and 8 m/s²
Available Sizes
120/65
160/80
Workspace configurable up to :
Y : 3 000 mm
Z : 750 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
Movement by means of a linear guide with recirculating caged balls and belt drive
Consisting of the linear units “R-SMART” and “S-SMART”
Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
Custom-manufactured manipulator with custom-made stroke
Technical file on request with calculation notice
Quick and easy mounting of the gearboxes, by means of an expanding hub, directly in the drive head. Free” positioning of the motor/gearbox pairs in the drive head
Avalaible accessories: reducers and its mounting kits, sensor holders
R120/S50 |
R120/S65 |
R160/S80 |
|
Payload (Kg) |
0 … 15 kg |
0 … 30 kg |
0 … 42 kg |
Y Stroke(mm) |
250 … 5000 |
250 … 5000 |
250 … 5000 |
Z Stroke(mm) |
250 … 500 |
250 … 1000 |
250 … 1500 |

You need some help with a 3D file?