Two carriages

ROBOT 2C

Rigid "self-supporting" linear unit with two independent mobile carriages
Available Sizes
100 130 160 220

The selection tool is not available for this product.

Our team can help you to select the right product.

The configurator is not available for this product.

Our team can help you.

  • Version 2C equipped with two independent mobile trolleys
  • Movement provided by two linear recirculating ball guides and a toothed belt
  • Linear unit made to order customized stroke
  • Technical file with calculation notice supplied on request
  • To be reserved for “single-axis” type configuration with high load, moment and work rate
  • Edge or flat arrangements possible
  • Belt and pulleys protected by a polyurethane protective band guided by bearings
  • Rigid self-supporting structure due to the rectangular cross-section of the aluminium profile
  • Useful accessories: reducers and mounting kits, sensor support
  • Pick & Place system Y-Z
Y axis Z axis
ROBOT 100 2C S-SMART 50
ROBOT 130 2C SC 65 / S-SMART 50 / S-SMART 65 / ZCH 60
ROBOT 160 2C SC 130 / S-SMART 65 / S-SMART 80 / ZCH90 / ZCH100
ROBOT 220 2C SC 160 / ZCH100 / ZCH170
  • Gantry system 2X-Y-Z
X axis Y axis Z axis
2 x ELM 65 ROBOT 130 2C SC 65 / ZCH 60
2 x ELM 80 ROBOT 160 2C SC 130 / ZCH 90 / ZCH 100
2 x ELM 110 ROBOT 160 2C SC 130 / ZCH 90 / ZCH 100
2 x ELM 110 ROBOT 220 2C SC 160

Please contact ROLLON for all other axis combination requests

Unit : mm
ROBOT 100-2C
ROBOT 130-2C
ROBOT 160-2C
ROBOT 220-2C
Width/Height 100 x 55 130 x 70 160 x 90 220 x 100
Rail size 15 mini 15 20 25
Max. stroke 5600 6000 6000 6000
Spécial stroke 11000 11000 11000
Max. repeatability +/- 0,05 +/- 0,05 +/- 0,05 +/- 0,05

 

You need some help with a 3D file?