Best selling series

E-Smart

Compact linear actuator with a simplified design. Top-selling serie for its speed of implementation.
Available Sizes
30 50 80 100 144

The configurator is not available for this product.

Our team can help you.

  • Movement provided by one linear recirculating ball guide and a toothed belt
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • Particularly suitable for configurations of mounting two units in parallel
  • In single-axis configuration, to be reserved for medium load cases with little overhang
  • Level of protection suitable for workshop environments
  • Quick and easy mounting of the gear unit directly in the drive head by means of an expanding hub. Free” positioning of the motor/gearbox assembly in the drive head
  • Useful accessories: gearboxes and mounting kits, sensor support, synchronisation shaft
Unit : mm
E-SMART 30
E-SMART 50
E-SMART 80
E-SMART 100
Profile width/height 30 x 30 50 x 50 80 x 80 100 x 90
Rail size 12 mini 15 20 25
Maxi. working stroke 3700 6120 6060 6025
Special stroke 11000 11000 11000
Maxi Repetability +/- 0,05 +/- 0,05 +/- 0,05 +/- 0,05
  • Gantry system 2X-Y-Z
X axis Y axis Z axis
2 x E-SMART 50 R-SMART 120 S-SMART 50 ou 65 ou 80
2 x E-SMART 80 R-SMART 120 S-SMART 50 ou 65 ou 80
2 x E-SMART 80 R-SMART 160 S-SMART 65 ou 80
2 x E-SMART 100 R-SMART 160 S-SMART 65 ou 80
2 x E-SMART 100 R-SMART 220
  • Pick & Place system Y-Z
X axis Z axis
2 x E-SMART 50 S-SMART 50 ou 65
2 x E-SMART 80 S-SMART 65 ou 80
2 x E-SMART 100 S-SMART 80

Please contact ROLLON for all other axis combination requests

You need some help with a 3D file?