Linear Components
Telescopic Rails
Full extension
Stainless Steel Roller slide

TLAX

Stainless steel full extension roller slide with high bending stiffness for requiring application.
Available Sizes
26 40

The Essential

  • Rails and intermediate element in AISI304. Rollers in hardened AISI 440C
  • Stroke (extension) can be easily adjusted according to requirements. Please note that the load capacity values are changed as a result
  • Smooth and silent motion
  • Suitable for vertical mounting configurations
  • End stop in closed position with integrated rubber damper

Anti Corrosion materials and protections

Version X: Electro-polished rails and intermediate element for improved corrosion resistance. Withstands 1000 hours in salt spray

environment-feature

Operating temperature range from -20 to +80°C

You need some help with a 3D file?