HGT
Rigid and full extension ball slide. Up to 2000 Kg/pair.
Available Sizes
60
80
100
120
150
200
240
The Essential
- Wide range, 6 sizes, section from 60×32 to 240×74 mm. Maximum load up to 2 000 Kg
- Safe handling: locking options, stops and shock absorbers in closed position (sizes 60 and 80 for L= 1000 mm), position holding, drive discs
- Very low opening/closing force due to minimal deflection
- Very rigid slide due to its design: intermediate element with ultra-rigid IPN beam profile
- Stroke can be adapted on request according to requirements. Please note that the load carrying capacity values are modified as a result
- Double-sided stroke possible. Optionally with synchronizing disk for the intermediate element
- Suitable for moderate manual operation, without shocks
Main Recommendations
During the design phase, ensure that the mounting holes on both sides of the slide rail are accessible for easy installation
Anti Corrosion materials and protections
Very good mist resistance, which can be improved with zinc-nickel coating and stainless steel balls (optional)
environment-feature
Wide operating temperature range from -20 to +170°C excluding options and accessories
Invalid Part ID
You need some help with a 3D file?