Linear Components
Telescopic Rails
Full extension
Ultra Compact

LTF

Full extension miniature ball slide.
Available Sizes
44 60

The Essential

  • Only one size: 44 of 43×12 mm section with optimized mass = 2,7 Kg/m
  • Extension stroke up to 1 m with corresponding radial load capacity per pair = 130 Kg
  • Stroke can be adapted on request according to requirements. Please note that this will change the load capacity values
  • Suitable for moderate manual speeds, without shocks

Main Recommendations

During the design phase, ensure that the mounting holes on both sides of the slide are accessible for easy assembly

Not recommended for flat mounting configurations

environment-feature

Wide operating temperature range from -20 to +170°C

You need some help with a 3D file?