HVC-X
Very compact full extension ball slide. Section and fixing according to market standard.
Available Sizes
58
The Essential
- Safe handling thanks to numerous accessories: locking, stops and shock absorbers, holding in position, drive discs (not cumulative for some)
- Bilateral stroke possible. Also optionally available with synchronizing disc for the intermediate element
- Ease of assembly: Designed for easy access for assembly on one side of the slide. Optimised number of screws for slide mounting, especially when the length is large
- Stroke can be adapted to suit requirements on request. Please note that the load carrying capacity values will change as a result
- Suitable for moderate manual operation, without shocks
Anti Corrosion materials and protections
Excellent salt spray resistance up to 1000 h
environment-feature
Wide operating temperature range from -20 to +170°C excluding options and accessories
Load Capacity
Apply a damping factor of 0.6 to the catalogue load capacities
Invalid Part ID
You need some help with a 3D file?