Linear Components
Telescopic Rails
Full extension
Ball slide

DE-S

Rigid and compact in height ball slide with full-extension. Hardened Raceways.
Available Sizes
28 35 43

The Essential

  • Clearance-free steel slide over the entire stroke
  • Versions with double stroke ( DE…D), synchronized extension (DE43…Z), with reinforced and damped stop (DE…S)
  • Designed for demanding applications (high loads and speeds, shocks, crash test…) thanks to its hardened raceways
  • The only industrial slides on the market allowing a calculation of product life
  • Rail and slide in high performance cold drawn steel for an optimization of mass and inertiaExcellent quality of movement even under load
  • Suitable for automatic cycles at high speeds (Vmax up to 0.8 m/s)
  • The stroke can be adapted on request as required. Please note that this will change the load capacity values

Main Recommendations

During the design phase, ensure that the fixing holes on both sides of the slide are accessible for easy assembly

Flat mounting configuration possible (axial load capacity values / pairs)

End stops outside the slide recommended for high load cases

environment-feature

Wide operating temperature range from -20 to +170°C. For version DE…S: -20 and +50°C

You need some help with a 3D file?