Actuator Systems
Rack & pinion with slider blocks

YZ PAS+PAS

Rigid and precise YZ portal with rack and pinion drives for long strokes and payloads up to 800 kg
Available Sizes
170/90 170/100 220/100 230/100 220/140 230/140 220/170 230/170 280/220 280/230 360/230 360/280

Y : PAS
Z : PAS
Catalogs
A sua pesquisa
Quick/Advanced
The simulation you are going to carry out takes into account a cycle composed of two return trips on the Z axis and one return trip on the Y axis, without interpolation.
Environment
Strokes
The simulated cycle takes into account one return trip on the Y axis
The simulated cycle takes into account two return trips on the Z axis
yz[axe_z2][stroke][tooltip]
Payload
Workrate
(s)
The reference cycle time gives you information about the duration of your cycle for usual speed and acceleration (2m/s²)
(s)
Corresponds to a cycle composed of a go-an-back on Y axis, and two go-and-backs on Z axis
(s)
Effective total cycle time achieved by your system
Maximal achieved speed on Y axis
Maximal achieved speed on Z axis
Maximal achieved speed on Z axis second stroke
Lifetime (Optional)
(s)
The total pause time includes the pause time during the cycle and between two cycles
Choose your configuration
This product is not suitable for your application data.
Please go to the global search to discover the right products for you.

Features

  • Movement by means of a linear recirculating ball bearing guide and a hardened and ground helical toothed rack-and-pinion drive
  • Consisting of the linear units “Tecline PAS”
  • Linear guides mounted on machined surfaces
  • Excellent repeatability even over very long lengths
  • Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
  • Custom-manufactured manipulator with custom-made stroke
  • Technical file with calculation notice provided on request
  • Numerous mechanical options available: detector support, automatic lubrication, vertical blocker, anti-fall safety device…
  • Integrated cable carrier chain and trunking. Possibility of several independent Z-axis
You need some help with a 3D file?