Actuators
New
Corrosion Resistant

ELM Series CR

Most protected, compact linear actuator of the ROLLON range for humid environment
Available Sizes
50 65 80 110
1. Environment
Axis Configuration
Array
Stroke and Loading
Array
Array
Work Rate
(s)
For moderate rate (2 m/s²)
(s)
Lifetime
(s)
Advanced Research
minimumLength
Choose your configuration

Features

  • The contraction “CR” stands for “Corrosion Resist” with internal and external stainless steel components like bearings, linear guides, nuts, bolts and other parts
  • Movement provided by a linear guide with recirculating caged balls and a toothed belt located inside the profile
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • Suitable for configurations in which two units are mounted in parallel
  • To be reserved for moderate load cases with little overhang in single-axis configuration
  • Optional double carriage configuration driven by the same belt
  • Guide, belt and pulleys protected by a polyurethane protective belt guided by bearings
  • Profile can be pressurised with clean dry air to further improve the unit’s airtightness to the outside
  • Quick and easy mounting of the gear unit directly in the drive head by means of an expanding hub
  • Useful accessories: gearboxes and mounting kits, sensor support, synchronisation shaft

Dimensions

Unit : mm
ELM 50CR
ELM 65CR
ELM 80CR
ELM 110CR
Profile width/height 50 x 50 65 x 65 80 x 80 110 x 110
Rail size 12 mini 15 20 25
Max. working stroke 3700 6000 6000 6000
Spécial Stroke 9000 11000 11000 11000
Maximum repeatability +/- 0,05 +/- 0,05 +/- 0,05 +/- 0,05
  • Gantry system 2X-Y-Z
X axis Y axis Z axis
2 x ELM 65 CR ROBOT 100 CR
2 x ELM 65 CR ROBOT 130 CR SC 65 CR
2 x ELM 80 CR ROBOT 130 CR SC 65 CR
2 x ELM 80 CR ROBOT 160 CR SC 130 CR
2 x ELM 110 CR ROBOT 160 CR SC 130 CR
2 x ELM 110 CR ROBOT 220 CR SC 160 CR

Please contact ROLLON for other axis combination requests

You need some help with a 3D file?