myRollon Web Services
Rollon corporate website
Mono Rail +
Re-circulating ball bearings linear guide with high load capacity and rigidity
Available Sizes
15
20
25
30
35
45
The Essential
- LM guide with very high load carrying capacity, accuracy and rigidity
- The exploitation of its technical potential requires rigid, precise mounting surfaces and the use of 12-9 quality fixing screws.
- Linear accuracy of less than 0.025 mm for a rail length of 1000 m
- The main dimensions of the Monorail correspond to the market standard.
- Interchangeability with other manufacturers possible
- Joint Processed rail possible (machining of the ends). Several preload classes possible for the LM block
Environmental Compatibility
Operating temperature range between -10°C and +60°C
Dimensions
Block | Cdyn (N) | Co (N) | Mx (N.m) | My (N.m) | Mz (N.m) |
---|---|---|---|---|---|
MRS15 | 8500 | 13500 | 100 | 68 | 68 |
MRS25 | 19500 | 32000 | 368 | 228 | 228 |
MRS35 | 38500 | 62000 | 1054 | 620 | 620 |
MRS45 | 65000 | 105000 | 2363 | 1378 | 1378 |
Invalid Part ID

You need some help with a 3D file?