Actuator Systems
Rack & Pinion with Cam Rollers

YZP-PRPS

Robust Y-Z Portal with Cam roller guides for long strokes application and payloads up to 800 Kg
Available Sizes
PR17H/PS09V PR17H/PS10V PR22H/PS10V PR22H/PS14V PR22H/PS17V PR22P/PS14V PR22P/PS17V PR23H6W/PS10V PR23H6W/PS14V PR23H6W/PS17V PR28H/PS22V PR28H/PS23V PR28P6W/PS22V PR28P6W/PS23V PR36H6W/PS23V PR36H6W/PS28V

Y : PAR
Z : PAS
Catalogs
Load Stroke Speed Cost effective Compact Accuracy Maintenance free

The Essential

  • Rack and pinion drive with hardened and ground helical teeth
  • Consisting of the linear units “Tecline PAR”
  • Good repeatability even over very long lengths
  • Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
  • Custom-manufactured manipulator with custom-made stroke
  • Technical file with calculation notice provided on request
  • Numerous mechanical options available: detector support, automatic lubrication, vertical blocker, anti-fall safety device
  • Integrated cable carrier chain and trunking. Possibility of several independent Z-axis

Dimensions

PAR 170/90 PAR 200/100 PAR 220/170
Payload (Kg)
0 … 60
0 … 100
0 … 200
Y Stroke(mm)
1500 … 50000
1500 … 50000
1500 … 50000
Z Stroke(mm)
500 … 1250
500 … 1750
500 … 2000

PAR 280/200

PAR 280/200P

PAR 280/200E

Payload (Kg)
100 … 200
100 … 350
100 … 300
Y Stroke(mm)
3000 … 50000
3000 … 50000
3000 … 50000
Z Stroke(mm)
500 … 2000
500 … 2000
500 … 2000

PAR 280/220

PAR 360/220

PAR 360/280

Payload (Kg)
250 … 600
350 … 600
375 … 500
Y Stroke(mm)
3000 … 50000
3000 … 50000
3000 … 50000
Z Stroke(mm)
500 … 2000
500 … 2000
500 … 2000

 

You need some help with a 3D file?