Actuators
New
Most protected

ELM Series

Compact linear unit for polluted environment
Available Sizes
50 65 80 110
1. Environment
Axis Configuration
Array
Stroke and Loading
Array
Array
Work Rate
(s)
For moderate rate (2 m/s²)
(s)
Lifetime
(s)
Advanced Research
minimumLength
Choose your configuration

Features

  • Movement provided by a linear guide with recirculating caged balls and a toothed belt located inside the profile
  • Profile is sealed with PU sealing strip, protecting both the guide and drive systems against contaminates.
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • Suitable for configuration in which two units are mounted in parallel
  • In single-axis configuration, to be reserved for moderate load cases with little moment loading
  • Optional double carriage configuration driven by the same belt
  • Profile can be pressurized with clean dry air to further improve the unit’s airtightness to the outside
  • Quick and easy mounting by means of an expandable hub of the gear unit directly in the drive head
  • Useful accessories: gearboxes and mounting kits, sensor support, synchronization shaft

Multi-Axis Configurations

XYZ Gantry

X axis Y axis Z axis
2 x ELM 65 ROBOT 130 SC 100
2 x ELM 80 ROBOT 130 SC 100
2 x ELM 80 ROBOT 160 SC 130
2 x ELM 110 ROBOT 160 SC 130
2 x ELM 110 ROBOT 220 SC 160

Please contact ROLLON for other axis combination requests.

Dimensions

Unit
ELM 50
ELM 65
ELM 80
ELM 110
Profile width/height [mm] 50 x 50 65 x 65 80 x 80 110 x 110
Rail size [mm] 12 mini 15 20 25
Max. working stroke [mm] 3700 6000 6000 6000
Max. stroke with profile junction [mm] 9000 11000 11000 11000
Maximum repeatability [µm] ± 50

 

You need some help with a 3D file?